Sensor / actuator cable, SAC-3P (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1071521
1071558
1071561
1071562
1076611
1077271
1085896
1085908
1085909
1085910
1085911
1085912
1085913
1085917
1400605
1400607
1400609
1400610
1400641
1400799
1402561
1402562
1402977
1402978
1402985
1403486
1406022
1406023
1406024
1406025
1406026
1406027
1406028
1406029
1406042
1406043
1406044
1406045
1406046
1406047
1406048
1406049
1406054
1406055
1406057
1406058
1406059
1406060
1406061
1406062
1406063
1406064
1406065
1406066
1406251
1406252
1406253
1406254
1406255
1406256
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

18.88 €

50 30 Days true2500.3false3-5|80-40|805000Ni/AufalseOther---StraightfalseFemale (bus)CuSnBlack4-

19.36 €

50 30 Days true2500.6false3-5|80-40|805000Ni/AufalseOther---StraightfalseFemale (bus)CuSnBlack4-

20.80 €

50 30 Days true2501.5false3-5|80-40|805000Ni/AufalseOther---StraightfalseFemale (bus)CuSnBlack4-

23.20 €

50 30 Days true2503false3-5|80-40|805000Ni/AufalseOther---StraightfalseFemale (bus)CuSnBlack4-

22.65 €

100 43 Days true483.5false3-5|80-40|805000Ni/AufalseOtherM12M8StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

32.91 €

100 43 Days true480.3false3-25|80-40|805000Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

24.95 €

250 43 Days true6010false3-25|80-40|805000Ni/AufalseOtherOtherM8OtherStraightfalseFemale (bus)CuSnBlack4-

22.95 €

150 43 Days -4810false3-25|80-40|805000Ni/Au-OtherOtherM8OtherStraightfalseFemale (bus)CuSnBlack4-

45.20 €

100 43 Days false4825false3-5|80-25|805000Ni/AufalseOtherOtherM8OtherAngledfalseFemale (bus)CuSnGrey4-

59.70 €

100 43 Days false4835false3-5|80-25|805000Ni/AufalseOtherOtherM8OtherAngledfalseFemale (bus)CuSnGrey4-

24.20 €

250 43 Days true484.5false3-25|80-40|805000Ni/AufalseOtherM8M8StraightAngledfalseFemale (bus)CuSnBlack4Male (plug)

23.50 €

250 43 Days true484false3-25|80-40|805000Ni/AufalseOtherM8M8StraightAngledfalseFemale (bus)CuSnBlack4Male (plug)

22.80 €

250 43 Days true483.5false3-25|80-40|805000Ni/AufalseOtherM8M8StraightAngledfalseFemale (bus)CuSnBlack4Male (plug)

24.45 €

250 43 Days true484.5false3-25|80-40|805000Ni/AufalseOtherM8M12StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

22.65 €

9 43 Days false2410false3-5|80-40|805OtherfalsePolyvinyl chloride (PVC)Free conductor endOtherOtherAngledtrueMale (plug)CuSnOther4-

22.65 €

9 43 Days false2410false3-5|80-40|805OtherfalsePolyvinyl chloride (PVC)Free conductor endOtherOtherAngledtrueMale (plug)CuSnOther4-

13.55 €

14 43 Days false243false3-5|80-40|805OtherfalsePolyvinyl chloride (PVC)Free conductor endOtherOtherAngledtrueMale (plug)CuSnOther4-

22.65 €

9 43 Days false2410false3-5|80-40|805OtherfalsePolyvinyl chloride (PVC)Free conductor endValve BOtherAngledtrueMale (plug)CuSnOther4-

30.45 €

6 43 Days false23010false3-20|80-40|805OtherfalseOtherFree conductor endValve COtherAngledfalseMale (plug)CuSnOther6-

32.15 €

6 43 Days false2410false3-20|80-40|805OtherfalseOtherFree conductor endValve AOtherAngledtrueMale (plug)CuSnOther2-

29.65 €

50 43 Days false605false3-5|80-40|805000Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

40.92 €

50 43 Days false6010false3-5|80-40|805000Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

14.45 €

13 43 Days false2305false3-5|80-40|805OtherfalsePolyvinyl chloride (PVC)Free conductor endValve AOtherAngledfalseMale (plug)CuSnOther6-

20.95 €

9 43 Days false23010false3-5|80-40|805OtherfalsePolyvinyl chloride (PVC)Free conductor endValve AOtherAngledfalseMale (plug)CuSnOther6-

15.18 €

12 43 Days false2301.5false3-20|80-40|805OtherfalseOtherFree conductor endValve AOtherAngledtrueMale (plug)CuSnOther4-

19.20 €

10 30 Days false25010false3-25|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)OtherM12OtherStraightfalseFemale (bus)CuSnBlack4-

34.24 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

31.78 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

37.18 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8StraightAngledfalseFemale (bus)CuSnYellow4Male (plug)

34.56 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8StraightAngledfalseFemale (bus)CuSnYellow4Male (plug)

36.65 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8AngledStraightfalseFemale (bus)CuSnYellow4Male (plug)

34.08 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8AngledStraightfalseFemale (bus)CuSnYellow4Male (plug)

39.59 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8AngledAngledfalseFemale (bus)CuSnYellow4Male (plug)

37.13 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M12M8AngledAngledfalseFemale (bus)CuSnYellow4Male (plug)

37.99 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

35.26 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

40.87 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8StraightAngledfalseFemale (bus)CuSnYellow4Male (plug)

38.41 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8StraightAngledfalseFemale (bus)CuSnYellow4Male (plug)

41.30 €

50 40 Days false4810true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8OtherStraightOtherfalse-CuSnYellow4Male (plug)

28.94 €

50 40 Days false485true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8OtherStraightOtherfalse-CuSnYellow4Male (plug)

21.67 €

50 40 Days false482true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8OtherStraightOtherfalse-CuSnYellow4Male (plug)

40.87 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8AngledStraightfalseFemale (bus)CuSnYellow4Male (plug)

38.41 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8AngledStraightfalseFemale (bus)CuSnYellow4Male (plug)

43.87 €

50 40 Days false481.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8AngledAngledfalseFemale (bus)CuSnYellow4Male (plug)

41.41 €

50 40 Days false480.5true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8M8AngledAngledfalseFemale (bus)CuSnYellow4Male (plug)

44.24 €

50 40 Days false4810true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8OtherAngledOtherfalse-CuSnYellow4Male (plug)

31.99 €

50 40 Days false485true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8OtherAngledOtherfalse-CuSnYellow4Male (plug)

24.72 €

50 40 Days false482true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)M8OtherAngledOtherfalse-CuSnYellow4Male (plug)

41.94 €

50 40 Days false4810true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)OtherM8OtherStraightfalseFemale (bus)CuSnYellow4-

29.64 €

50 40 Days false485true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)OtherM8OtherStraightfalseFemale (bus)CuSnYellow4-

22.47 €

50 40 Days false482true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)OtherM8OtherStraightfalseFemale (bus)CuSnYellow4-

44.94 €

50 40 Days false4810true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)OtherM8OtherAngledfalseFemale (bus)CuSnYellow4-

32.69 €

50 40 Days false485true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)OtherM8OtherAngledfalseFemale (bus)CuSnYellow4-

25.41 €

50 40 Days false482true3-5|105-30|1055000Ni/AufalsePolyvinyl chloride (PVC)OtherM8OtherAngledfalseFemale (bus)CuSnYellow4-

32.69 €

50 40 Days false481.5true3-5|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)M12M12StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

29.75 €

50 40 Days false480.5true3-5|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)M12M12StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

34.99 €

50 40 Days false481.5true3-5|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)M12M12StraightAngledfalseFemale (bus)CuSnYellow4Male (plug)

32.05 €

50 40 Days false480.5true3-5|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)M12M12StraightAngledfalseFemale (bus)CuSnYellow4Male (plug)

42.21 €

50 40 Days false4810true3-5|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)M12OtherStraightOtherfalse-CuSnYellow4Male (plug)

28.19 €

50 40 Days false485true3-5|80-40|805000Ni/AufalsePolyvinyl chloride (PVC)M12OtherStraightOtherfalse-CuSnYellow4Male (plug)

Loading...

Basic information

Type of cable Multi-core Degree of protection (IP) -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360