Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1670743
Height(mm) | - | Surface protection | - | Wrench width(mm) | - |
---|---|---|---|---|---|
Material quality | - | Thread type | - | Material | - |
Thread size (metric) | - | Pitch thread(mm) | - | Thread size (imperial) | - |
With nylon ring | - | Thread per inch | - |
This page is Screw connection set, QUICKON set, Q SET-11 / 4, part number 1670743.
You can find the detail information about specifications and dimensions on part number 1670743.