Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 17.5 | Model | Basic device | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Release-delay(s) | -|- | With approval according to UL | true | With detachable clamps | true |
With start input | false | With feedback circuit | false | Number of outputs, safety related, undelayed, with contact | 1 |
Number of outputs, safety related, delayed, with contact | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, safety related, delayed, semiconductors | 0 |
Number of outputs, signalling function, undelayed, with contact | 0 | Number of outputs, signalling function, delayed, with contact | 0 | Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, signalling function, delayed, semiconductors | 0 | Rail mounting possible | true | Rated control supply voltage Us at AC 50HZ(V) | -|- |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | 20.4|26.4 | With muting function | false |
Type of safety acc. IEC 61496-1 | - | With approval for TÜV | false | With approval for BG BIA | false |
Category according to EN 954-1 | - | Suitable for monitoring of magnetic switches | false | Suitable for monitoring of proximity switches | false |
Suitable for monitoring of emergency-stop circuits | false | Suitable for monitoring of optoelectronic protection equipment | false | Suitable for monitoring of position switches | false |
Suitable for monitoring of tactile sensors | false | Suitable for monitoring of valves | false | Performance level acc. EN ISO 13849-1 | - |
Stop category acc. IEC 60204 | - | Voltage type for actuating | DC | Evaluation inputs | One- and two-channel |
SIL according to IEC 61508 | - |