Patch cable, FL CAT6 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2891181
2891288
2891369
2891372
2891385
2891482
2891576
2891589
2891686
2891783
2891877
2891880
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

35.32 €

5 32 Days 0.3

37.31 €

5 7 Days 0.5

104.03 €

2 32 Days 12.5

118.58 €

2 32 Days 15

41.20 €

4 32 Days 1

42.80 €

4 32 Days 1.5

143.54 €

2 7 Days 20

44.97 €

4 7 Days 2

50.85 €

4 7 Days 3

62.05 €

3 7 Days 5

90.31 €

2 7 Days 10

77.34 €

2 32 Days 7.5

Loading...

  1. 1

Basic information

Halogen free - Cable type - Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve - Type of connector connection 1 Other Type of connector connection 2 Other
Cable construction - Fire retardant version - Colour anti-kink sleeve -
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support