Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1416128 |
1416155 |
1416162 |
1416168 |
1416182 |
1416216 |
1416222 |
1416236 |
1416263 |
1416270 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Anti-kink sleeve | Type of connector connection 2 | |
---|---|---|---|---|---|---|---|---|
39.76 € | 5 | 21 Days | 2 | Put-on | RJ45 8(4) | |||
53.06 € | 4 | 84 Days | 2 | Moulded-on | Other | |||
70.91 € | 3 | 21 Days | 5 | Put-on | RJ45 8(4) | |||
69.06 € | 3 | 39 Days | 5 | Put-on | RJ45 8(4) | |||
44.88 € | 5 | 21 Days | 2 | Put-on | RJ45 8(4) | |||
84.96 € | 3 | 21 Days | 5 | Put-on | RJ45 8(4) | |||
83.21 € | 3 | 18 Days | 5 | Put-on | RJ45 8(4) | |||
44.83 € | 5 | 21 Days | 2 | Put-on | RJ45 8(4) | |||
57.34 € | 4 | 72 Days | 2 | Moulded-on | Other | |||
- | - | 3 | Quote | 2 | Put-on | RJ45 8(4) |
Loading...
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Type of connector connection 1 | Other | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |