Sercos III patch cable, VS-PNRJ45 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1402512
1402516
1402519
1403874
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

28.99 €

7 75 Days 1

39.49 €

5 75 Days 2

26.45 €

7 75 Days 0.3

69.59 €

3 75 Days 10

Loading...

  1. 1

Basic information

Halogen free - Cable type Other Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Put-on Type of connector connection 1 RJ45 8(4) Type of connector connection 2 RJ45 8(4)
Cable construction Other Fire retardant version - Colour anti-kink sleeve Black
Locking lever true NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support