Control cabinet feed-through, VS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404548

Part Number
1404548
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.77 €

4 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 60 Material housing Other
Degree of protection (IP), mounted IP65/IP67

This page is Control cabinet feed-through, VS, part number 1404548.
You can find the detail information about specifications and dimensions on part number 1404548.

Tech Support