Push / pull panel mounting frame, CUC-V14 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1408235

Part Number
1408235
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.59 €

6 33 Days

Loading...

  1. 1

Basic information

Width(mm) 36.2 Height(mm) 42 Rated voltage(V) 4000
Length(mm) 41.9 Pollution degree 2 Degree of protection (IP), mounted IP65/IP67

This page is Push / pull panel mounting frame, CUC-V14, part number 1408235.
You can find the detail information about specifications and dimensions on part number 1408235.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360