HEAVYCON Socket insert, HC-BB18 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1584729

Part Number
1584729
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.10 €

12 Quote

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 500 With wire protection false Number of poles 18
Contact type Bus Ambient temperature(°C) -40|125 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 6 Type of electric connection Crimp connection
Material of contact surface Other Over voltage category III Pollution degree 3
Diameter plug-in contact(mm) 2.5 Contact insert without contacts true Connectable conductor cross section solid-core(mm²) 0.5|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|4 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|4 Connectable conductor cross section multi-wired(mm²) -|-
With protective conductor true Material contact Other copper alloys Material connector of connector insert Thermoplastic
Rated current In(A) 16 Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

This page is HEAVYCON Socket insert, HC-BB18, part number 1584729.
You can find the detail information about specifications and dimensions on part number 1584729.

Tech Support