HEAVYCON pin insert, HC-HV06 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1405262
1407740
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection Contact insert without contacts Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)

12.83 €

15 82 Days Crimp connectiontrue0.5|40.5|40.5|4

16.47 €

12 7 Days Spring clamp connectionfalse0.14|2.50.14|2.50.14|2.5

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 830 With wire protection false Number of poles 8
Contact type Pin Ambient temperature(°C) -40|125 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8 Material of contact surface Other
Over voltage category III Pollution degree 3 Diameter plug-in contact(mm) 2.5
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor true Material contact Other copper alloys
Material connector of connector insert Thermoplastic Rated current In(A) 16 Material of contact insert -
Min. number of insertion cycles - Number of power contacts - Number of control contacts -

Tech Support