Fuse set, VF-SI (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2900996
2900998
2900999
2901000
2901001
2901002
2901003
2901004
2901005
2901006
2901007
2901008
2903435
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)

21.30 €

9 19 Days 2

21.30 €

9 19 Days 4

21.30 €

9 19 Days 0.05

21.30 €

9 19 Days 6.3

21.30 €

9 19 Days 0.31

21.30 €

9 19 Days 0.63

21.30 €

9 19 Days 1

21.30 €

9 19 Days 0.063

21.30 €

9 19 Days 1

21.30 €

9 19 Days 8

21.30 €

9 19 Days 0.2

21.30 €

9 19 Days 0.1

21.30 €

9 12 Days 0.25

Loading...

  1. 1

Basic information

Size Other Voltage type - Rated voltage(V) -|-
Release characteristic - Utilization category - Breaking capacity(kA) -
Rated operating frequency(Hz) -|- Rated voltage Other With striker false

Tech Support