DIN rail bus connector, TBUS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2695439
2869728
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Modular spacing (MW)

11.72 €

20 7 Days ---

11.72 €

20 7 Days Green6.20.00381

Loading...

  1. 1

Basic information

Material - Height(mm) - Depth(mm) -
RAL-number - Operation temperature(°C) -|- Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots false Degree of protection (NEMA) -

Tech Support