Upper part of housing, DIN rail housing, EH 67 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1069887
1069888
1069889
1069893
1069894
1074942
1074945
1074946
1074947
1074949
1074950
2201097
2201447
2201515
2201516
2201517
2201518
2201520
2201521
2201772
2201773
2201774
2201775
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Width
(mm)
Height
(mm)
Modular spacing (MW) With screening

3.52 €

60 98 Days Other-67.675.26--

3.52 €

60 98 Days Other-67.675.26--

3.52 €

60 98 Days Other-67.675.26--

3.52 €

60 98 Days Black-67.575.26--

3.52 €

60 98 Days Black-67.575.26--

3.15 €

60 98 Days Black-67.674.65--

3.15 €

60 98 Days Black-67.674.65--

3.15 €

60 98 Days Black-67.674.65--

3.15 €

60 98 Days Other-67.674.65--

3.15 €

60 98 Days Other-67.674.65--

3.15 €

60 98 Days Other-67.674.65--

2.63 €

70 7 Days OtherOther67.674.650.0675false

2.63 €

70 98 Days BlackOther67.674.650.0675false

2.95 €

70 98 Days OtherOther67.675.260.0675false

2.95 €

70 7 Days BlackOther67.675.260.0675false

2.95 €

70 98 Days BlackOther67.575.260.0675false

2.95 €

70 98 Days OtherOther67.675.260.0675false

2.95 €

70 98 Days OtherOther67.675.260.0675false

2.95 €

70 98 Days BlackOther67.575.260.0675false

2.63 €

70 7 Days BlackOther67.674.650.0675false

2.63 €

70 7 Days OtherOther67.674.650.0675false

2.63 €

70 98 Days OtherOther67.674.650.0675false

2.63 €

70 98 Days BlackOther67.674.650.0675false

Loading...

  1. 1

Basic information

Depth(mm) 36.95 RAL-number - Operation temperature(°C) -40|80
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support