Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2230013
Colour | - | Material | - | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Operation temperature(°C) | -40|100 | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Mounting bracket, Mounting set, ECS-PM, part number 2230013.
You can find the detail information about specifications and dimensions on part number 2230013.