Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1074661 |
1126202 |
2201450 |
2201451 |
2201454 |
2201455 |
2201678 |
2201869 |
2201881 |
2201919 |
2201976 |
2201982 |
2201984 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Height (mm) | RAL-number | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|
11.46 € | 480 | 23 Days | Other | 89.7 | - | - | - | |||
42.08 € | 100 | 26 Days | - | 89.7 | 7035 | - | - | |||
10.71 € | 500 | 25 Days | Other | 62.2 | 7035 | 0.1616 | false | |||
5.86 € | 500 | 25 Days | Other | 89.7 | 7035 | 0.1616 | false | |||
5.86 € | 500 | 25 Days | Other | 89.7 | 7035 | 0.1616 | false | |||
10.71 € | 500 | 25 Days | Other | 89.7 | - | 0.1616 | false | |||
10.71 € | 10 | 22 Days | Other | 89.7 | - | 0.1616 | false | |||
5.86 € | 500 | 25 Days | Other | 89.7 | - | 0.1616 | false | |||
5.86 € | 500 | 25 Days | Other | 89.7 | - | 0.1616 | false | |||
5.86 € | 500 | 37 Days | Other | 89.7 | - | 0.1616 | false | |||
10.71 € | 500 | 25 Days | Other | 89.7 | - | 0.1616 | false | |||
5.86 € | 500 | 25 Days | Other | 89.7 | - | 0.1616 | false | |||
5.86 € | 500 | 25 Days | Other | 89.7 | - | 0.1616 | false |
Loading...
Material | Plastic | Width(mm) | 161.6 | Depth(mm) | 54.85 |
---|---|---|---|---|---|
Operation temperature(°C) | -40|105 | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Rail mounting possible | false | Wall mounting possible | false |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |