D-SUB panel mounting frames, VS-25 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1689734
1689747
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.60 €

5 33 Days

38.60 €

5 33 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Inflammability class of insulation material acc. with UL94 V0 With PE-connection false Material assembly frame Plastic
Type of fixing element - Mounting type of the fixing element - Fixing direction -
Type of mounting rail -

Tech Support