Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Colour | Other | Material | Other | Width(mm) | 94 |
---|---|---|---|---|---|
Height(mm) | 182.5 | Depth(mm) | 39 | RAL-number | 7035 |
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | 0.094 | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |