Interface module, DFLK-D SUB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2287669

Part Number
2287669
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

183.90 €

5 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Width(mm) 39.88 Height(mm) 143.4
Depth(mm) 33.5 Rated current(A) 2.5 Rated voltage(V) 25
Number of poles 50 Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

This page is Interface module, DFLK-D SUB, part number 2287669.
You can find the detail information about specifications and dimensions on part number 2287669.

Tech Support