16-channel digital input module, UM-2KS50 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2319618
2319812
2900173
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Number of poles

429.00 €

1 54 Days 181126973032

381.90 €

1 54 Days 250125.4763048

334.70 €

1 54 Days 161.76111.81692450

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Rated current(A) 0.1 Type of electrical connection, field-sided Screw connection
Pollution degree 2 Type of electrical connection, control sided Other

Tech Support