Electronic housing, ECS-B (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1050206
1050207
1050209
1050212
1054702
1054705
1054706
1054708
1054710
1054711
1054713
1054714
2230000
2230001
2230002
2230003
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Height
(mm)

49.32 €

5 7 Days Grey170176

36.38 €

5 7 Days Grey164176

49.95 €

5 7 Days Grey164176

35.80 €

10 7 Days Black170176

41.71 €

5 7 Days Grey172116

33.32 €

10 7 Days Black172116

33.58 €

10 7 Days Grey164116

41.98 €

5 7 Days Grey164116

41.98 €

5 7 Days Black164116

33.58 €

10 7 Days Black164116

33.32 €

10 7 Days Black172116

41.71 €

5 7 Days Black172116

49.32 €

5 7 Days Black170176

35.80 €

10 7 Days Black170176

49.95 €

5 7 Days Black164176

36.38 €

5 7 Days Black164176

Loading...

  1. 1

Basic information

Material Plastic Depth(mm) 64 RAL-number -
Operation temperature(°C) -40|100 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support