Type 3 surge protection device, Type 3 arrester, BT-1S (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800625
2803409
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact Signalling at the device

84.10 €

3 16 Days trueOptic

84.10 €

10 7 Days falseAcoustic

Loading...

  1. 1

Basic information

Mounting method Other Number of poles 2 Voltage protection level(kV) 1.3
Max. continuous voltage AC(V) 275 Total discharge current (8/20) (L+N-PE)(kA) 3 Nominal discharge surge current (8/20) (L-N)(kA) 3
Nominal load current(A) 16 Nominal voltage AC(V) 230 Nominal voltage DC(V) -
Category type 3 true Voltage protection level L-N(kV) 1.3 Voltage protection level L-PE/N-PE(kV) 1.5
Max. continuous voltage DC(V) - Degree of protection (IP) - With interference suppressor filter false
Max. conductor cross section solid (solid, stranded)(mm²) 2.5 Max. conductor cross section flexible (fine-strand)(mm²) 2.5 Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) -

Tech Support