Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1658642 |
1658655 |
1658833 |
1688654 |
1688667 |
1688670 |
1689446 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inflammability class of insulation material acc. with UL94 | Material assembly frame | |
---|---|---|---|---|---|---|---|
4.98 € | 40 | 33 Days | V0 | Plastic | |||
4.98 € | 40 | 33 Days | V0 | Plastic | |||
23.34 € | 8 | 33 Days | Other | - | |||
3.86 € | 50 | 33 Days | V0 | Plastic | |||
6.75 € | 30 | 33 Days | V0 | Plastic | |||
8.07 € | 25 | 33 Days | V0 | Plastic | |||
4.98 € | 40 | 33 Days | V0 | Plastic |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With PE-connection | false | Type of fixing element | - | Mounting type of the fixing element | - |
Fixing direction | - | Type of mounting rail | - |