Switching Jumper, SBRN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1413230

Part Number
1413230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.42 €

76 23 Days

Loading...

  1. 1

Basic information

Colour Other Mounting method Screwable Model Other
Insulated true Rated voltage(V) - Modular spacing(mm) 7
Number of bridged clamps 2 With shock protection false Rated current In(A) -
Explosion-tested version 'Ex e' false

This page is Switching Jumper, SBRN, part number 1413230.
You can find the detail information about specifications and dimensions on part number 1413230.

Tech Support