Additional battery pack housing, DCS B-PACK (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203751

Part Number
2203751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.96 €

4 40 Days

Loading...

  1. 1

Basic information

Colour Other Material Other Width(mm) 79
Height(mm) - Depth(mm) 30 RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.079 Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Additional battery pack housing, DCS B-PACK, part number 2203751.
You can find the detail information about specifications and dimensions on part number 2203751.

Tech Support