DIN rail unperforated, NS 35 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0801762
0801775
1201701
1204122
1204125
1204135
1207647
1207648
1207649
1207652
1207654
1207655
1207659
1207660
1207661
1207662
1207663
1207664
3240065
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Height
(mm)
Material thickness
(mm)
Length
(mm)
Surface finishing

42.69 €

10 7 Days Copper7.512000Untreated

9.96 €

25 40 Days Steel7.512000Untreated

22.82 €

10 33 Days Steel151.52000Untreated

12.63 €

20 7 Days Steel7.512000Galvanized

12.06 €

50 7 Days Steel7.512000Galvanized

23.28 €

10 40 Days Steel151.52000Galvanized

3.23 €

60 9 Days Steel7.51250Galvanized

4.84 €

40 9 Days Steel7.51500Galvanized

8.03 €

40 9 Days Steel7.511000Galvanized

4.66 €

40 9 Days Steel151.5250Galvanized

7.65 €

40 9 Days Steel151.5500Galvanized

13.67 €

20 9 Days Steel151.51000Galvanized

5.88 €

40 16 Days Aluminium151.5250Untreated

9.98 €

20 16 Days Aluminium151.5500Untreated

14.18 €

20 14 Days Aluminium151.5755Untreated

17.46 €

20 14 Days Aluminium151.5955Untreated

18.21 €

20 16 Days Aluminium151.51000Untreated

20.76 €

20 14 Days Aluminium151.51155Untreated

23.22 €

600 33 Days Steel151.53000Galvanized

Loading...

  1. 1

Basic information

Model - Punch shape None Drill hole distance centrically(mm) 0

Tech Support