FO cable, FL FOC (2313407)

FO cable, FL FOC 2313407

Product Details:

Manufacturer part number: 2313407

Brand: PHOENIX CONTACT

Price: 12.95

Delivery time: 9 Days


Technical Data:

Fibre type: Multi mode 980/1000

Material outer sheath: Polyurethane (PUR)

Outer diameter approx.: 8 mm

Halogen free (acc. EN 60754-1/2): true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2313407

Part Number
2313407
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fibre type Material outer sheath Outer diameter approx.
(mm)
Halogen free (acc. EN 60754-1/2)

12.95 €

12 9 Days Multi mode 980/1000Polyurethane (PUR)8true

Loading...

  1. 1

Basic information

UV resistant - Flame retardant No Number of fibres 0
With strain relief true Armouring - Resistant to chemicals -
Circuit integrity - Colour outer sheath Green Category -
Type of tube - Number of fibres per tube 0 Cable metal free true
Underground installation - Blow in - With rodent protection false
Low smoke (acc. EN 61034-2) - Oil resistant (acc. EN 60811-404) - Longitudinal water blocking cable -
Radial water blocking cable - Reaction-to-fire class according to EN 13501-6 - Smoke development class according to EN 13501-6 -
Euro class flaming droplets/particles according to EN 13501-6 - Euro class acidity according to EN 13501-6 - Min. permitted bending radius, stationary application/permanent installation(mm) -
Specification material outer sheath -

This page is FO cable, FL FOC, part number 2313407.
You can find the detail information about specifications and dimensions on part number 2313407.

Variation of this product

Part Number
2313397
2313766
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fibre type Material outer sheath Outer diameter approx.
(mm)
Halogen free (acc. EN 60754-1/2)

12.71 €

13 11 Days Multi mode 980/1000Polyurethane (PUR)8true

11.29 €

14 9 Days Multi mode 200/300Polyvinyl chloride (PVC)7.2false

Tech Support