Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2744319 |
2744322 |
2744335 |
2799322 |
2799432 |
2799445 |
2799885 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fibre type | Colour outer sheath | Material outer sheath | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
8.85 € | 18 | 11 Days | Multi mode 980/1000 | Red | Polyurethane (PUR) | - | |||
13.72 € | 12 | 9 Days | Multi mode 980/1000 | Red | Polyurethane (PUR) | 8 | |||
12.86 € | 12 | 9 Days | Multi mode 980/1000 | Red | Polyurethane (PUR) | 8 | |||
11.15 € | 14 | 11 Days | Multi mode 50/125 | Orange | Polyurethane (PUR) | 8 | |||
13.11 € | 12 | 11 Days | Multi mode 50/125 | Black | - | 10.5 | |||
13.11 € | 12 | 11 Days | Multi mode 200/300 | Black | - | 10.5 | |||
10.54 € | 15 | 9 Days | Multi mode 200/300 | Orange | Polyurethane (PUR) | 8 |
Loading...
UV resistant | - | Flame retardant | No | Number of fibres | 0 |
---|---|---|---|---|---|
With strain relief | true | Armouring | - | Resistant to chemicals | - |
Circuit integrity | - | Category | - | Type of tube | - |
Number of fibres per tube | 0 | Cable metal free | true | Underground installation | - |
Blow in | - | With rodent protection | false | Low smoke (acc. EN 61034-2) | - |
Halogen free (acc. EN 60754-1/2) | true | Oil resistant (acc. EN 60811-404) | - | Longitudinal water blocking cable | - |
Radial water blocking cable | - | Reaction-to-fire class according to EN 13501-6 | - | Smoke development class according to EN 13501-6 | - |
Euro class flaming droplets/particles according to EN 13501-6 | - | Euro class acidity according to EN 13501-6 | - | Min. permitted bending radius, stationary application/permanent installation(mm) | - |
Specification material outer sheath | - |