Marker carrier, CARRIER-TMH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0830670

Part Number
0830670
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.21 €

50 65 Days

Loading...

  1. 1

Basic information

Material Plastic Width(mm) 12.9 Height(mm) 300
Self adhesive mounting false

This page is Marker carrier, CARRIER-TMH, part number 0830670.
You can find the detail information about specifications and dimensions on part number 0830670.

Tech Support