Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2891001
Part Number
|
---|
2891001 |
Part Number | Related to | Minimum order quantity | Volume Discount | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Number of ports 100 Mbps SC | Ethernet | Number of ports 10/100 Mbps RJ45 | Number of ports 10/100/1000 Mbps RJ45 | Manageable | Degree of protection (IP) | Number of other ports | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | Quote | DIN rail (top hat rail) | 28 | 121.55 | 70 | 0 | true | 5 | 0 | false | IP20 | 5 |
Loading...
Number of ports 1000 Mbps RJ45 | 0 | Number of ports 100 Mbps ST | - | Number of ports 1000 Mbps SC (SX) | 0 |
---|---|---|---|---|---|
Number of ports 1000 Mbps SC (LX) | 0 | Number of module slots | 0 | Number of max. stackable switches | 0 |
Number of ports 10/100 Mbps M12 | 0 | Number of ports 1000 Mbps GBIC | 0 | Number of ports 1000 Mbps Mini GBIC | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 | Layer 2 | true | Layer 3 | false |
Number of ports 100/1000 Mbps Mini GBIC | - | Number of ports 10 Gbps Mini GBIC | - | Power over Ethernet | - |
Number of ports PoE | - | Max. PoE power(W) | - | Number of ports 100 Mbps POF | - |
Number of ports 1000 Mbps POF | - | Number of ports 40 Gbps Mini GBIC | - | Number of ports 100 Gbps Mini GBIC | - |
Number of ports 10 Gbps RJ45 | - |
This page is Industrial Ethernet Switch, FL SWITCH, part number 2891001.
You can find the detail information about specifications and dimensions on part number 2891001.
Configure
Basic Attributes
Type
Mounting method
Width(mm)
Height(mm)
Depth(mm)
Number of ports 100 Mbps SC
Ethernet
Number of ports 10/100 Mbps RJ45
Number of ports 10/100/1000 Mbps RJ45
Manageable
Degree of protection (IP)
Number of other ports
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2700691 |
2700692 |
2700697 |
2891002 |
2891014 |
2891041 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Number of ports 100 Mbps SC | Ethernet | Number of ports 10/100 Mbps RJ45 | Number of ports 10/100/1000 Mbps RJ45 | Manageable | Degree of protection (IP) | Number of other ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,869.66 € | 1 | 32 Days | DIN rail (top hat rail) | 127 | 95 | 69 | 2 | false | 2 | 0 | true | IP20 | 2 | |||
1,922.15 € | 1 | 32 Days | DIN rail (top hat rail) | 127 | 95 | 69 | 3 | false | 1 | 0 | true | IP20 | 1 | |||
2,227.89 € | 1 | 32 Days | Other | 176 | 112 | 99 | 3 | false | 1 | 0 | true | IP67 | 1 | |||
- | 1 | Quote | DIN rail (top hat rail) | 50 | 130.42 | 70 | 0 | true | 8 | 0 | false | IP20 | 8 | |||
- | 50 | Quote | DIN rail (top hat rail) | 28 | 110 | 70 | 0 | true | 5 | 0 | false | IP20 | 5 | |||
772.89 € | 1 | 7 Days | Other | 440 | 44 | 173 | 0 | true | 24 | 0 | false | IP20 | 24 |