Industrial Ethernet Switch, FL SWITCH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700689
2700691
2700692
2700697
2891001
2891002
2891041
2891057
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Width
(mm)
Height
(mm)
Depth
(mm)
Number of ports 100 Mbps SC Ethernet Number of ports 10/100 Mbps RJ45 Number of ports 10/100/1000 Mbps RJ45 Manageable Degree of protection (IP) Number of other ports

1,738.65 €

1 68 Days DIN rail (top hat rail)12795690false40trueIP204

1,869.66 €

1 32 Days DIN rail (top hat rail)12795692false20trueIP202

1,922.15 €

1 32 Days DIN rail (top hat rail)12795693false10trueIP201

2,227.89 €

1 32 Days Other176112993false10trueIP671

236.74 €

1 7 Days DIN rail (top hat rail)28121.55700true50falseIP205

361.59 €

1 60 Days DIN rail (top hat rail)50130.42700true80falseIP208

772.89 €

1 7 Days Other440441730true240falseIP2024

1,654.57 €

1 7 Days Other482442100true024falseIP2024

Loading...

  1. 1

Basic information

Number of ports 1000 Mbps RJ45 0 Number of ports 100 Mbps ST - Number of ports 1000 Mbps SC (SX) 0
Number of ports 1000 Mbps SC (LX) 0 Number of module slots 0 Number of max. stackable switches 0
Number of ports 10/100 Mbps M12 0 Number of ports 1000 Mbps GBIC 0 Number of ports 1000 Mbps Mini GBIC 0
Number of combination-ports RJ45/Mini GBIC 0 Layer 2 true Layer 3 false
Number of ports 100/1000 Mbps Mini GBIC - Number of ports 10 Gbps Mini GBIC - Power over Ethernet -
Number of ports PoE - Max. PoE power(W) - Number of ports 100 Mbps POF -
Number of ports 1000 Mbps POF - Number of ports 40 Gbps Mini GBIC - Number of ports 100 Gbps Mini GBIC -
Number of ports 10 Gbps RJ45 -

Tech Support