Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2891032 |
2891035 |
2891036 |
2891037 |
2891059 |
2891060 |
2891061 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of ports 100 Mbps SC | Number of ports 10/100 Mbps RJ45 | Number of other ports | |
---|---|---|---|---|---|---|---|---|---|---|---|
830.06 € | 1 | 61 Days | 54.4 | 161.26 | 125 | 0 | 5 | 5 | |||
961.08 € | 1 | Quote | 54.4 | 155.96 | 125 | 0 | 8 | 8 | |||
1,231.86 € | 1 | 7 Days | 54.4 | 154.71 | 125 | 2 | 6 | 6 | |||
1,240.65 € | 1 | 61 Days | 54.4 | 146.4 | 125 | 2 | 6 | 6 | |||
1,904.62 € | 1 | 75 Days | 66 | 173 | 140 | 0 | 16 | 16 | |||
1,974.49 € | 1 | 7 Days | 54.4 | 154.71 | 125 | 2 | 6 | 6 | |||
- | - | 1 | Quote | 66 | 173 | 140 | 4 | 8 | 8 |
Loading...
Mounting method | DIN rail (top hat rail) | Number of ports 1000 Mbps RJ45 | 0 | Number of ports 100 Mbps ST | - |
---|---|---|---|---|---|
Ethernet | true | Number of ports 1000 Mbps SC (SX) | 0 | Number of ports 1000 Mbps SC (LX) | 0 |
Number of module slots | 0 | Number of max. stackable switches | 0 | Number of ports 10/100 Mbps M12 | 0 |
Number of ports 10/100/1000 Mbps RJ45 | 0 | Number of ports 1000 Mbps GBIC | 0 | Number of ports 1000 Mbps Mini GBIC | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 | Layer 2 | true | Layer 3 | false |
Manageable | true | Degree of protection (IP) | IP20 | Number of ports 100/1000 Mbps Mini GBIC | - |
Number of ports 10 Gbps Mini GBIC | - | Power over Ethernet | - | Number of ports PoE | - |
Max. PoE power(W) | - | Number of ports 100 Mbps POF | - | Number of ports 1000 Mbps POF | - |
Number of ports 40 Gbps Mini GBIC | - | Number of ports 100 Gbps Mini GBIC | - | Number of ports 10 Gbps RJ45 | - |