Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5602630
Model | - | With hinged lid | false | Voltage type | - |
---|---|---|---|---|---|
Built-in depth(mm) | 49 | Rated current(A) | 15 | Rated voltage(V) | 250 |
Number of socket outlets | - | With child-protection | false | Width in number of modular spacings | - |
With control lamp | false | Degree of protection (IP) | IP20 | Number of active Pins (round) | - |
Number of active Pins (flat) | - | Protective earth pin round | - |
This page is Rail-mountable double socket, EM-DUO, part number 5602630.
You can find the detail information about specifications and dimensions on part number 5602630.