Repeater, PSI-REP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2313423

Part Number
2313423
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

445.80 €

1 82 Days

Loading...

  1. 1

Basic information

Width(mm) 35 Height(mm) 111 Depth(mm) 121
Suitable for safety functions false Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Redundancy false
Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB -
Number of HW-interfaces parallel 0 Number of HW-interfaces other 0 With optical interface false
Supporting protocol for TCP/IP false Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN true Supporting protocol for INTERBUS - Supporting protocol for KNX false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet true
Supporting protocol for SUCONET false Supporting protocol for other bus systems false Transmission rate(kBit/s) -
With potential separation false Explosion safety category for gas None Explosion safety category for dust None
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Supporting protocol for SERCOS -
Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 - Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Radio standard Bluetooth false Radio standard WLAN 802.11 false
IO link master false Performance level acc. EN ISO 13849-1 None Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Type of data transmission - Radio standard GPRS false
Radio standard GSM false Radio standard UMTS false SIL according to IEC 61508 None

This page is Repeater, PSI-REP, part number 2313423.
You can find the detail information about specifications and dimensions on part number 2313423.

Tech Support