Master protocol chip, INTERBUS protocol, IBS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2746391

Part Number
2746391
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.97 €

45 7 Days

Loading...

  1. 1

Basic information

Width(mm) 11 Height(mm) 10 Depth(mm) -
Frequency measurement false Suitable for safety functions false Voltage type of supply voltage DC
Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB - Number of HW-interfaces parallel 0 Number of HW-interfaces other 0
With optical interface false Supporting protocol for TCP/IP false Supporting protocol for ASI -
Supporting protocol for PROFIBUS - Supporting protocol for CAN - Supporting protocol for INTERBUS true
Supporting protocol for KNX - Supporting protocol for MODBUS - Supporting protocol for Data-Highway -
Supporting protocol for DeviceNet - Supporting protocol for SUCONET - Supporting protocol for other bus systems -
Number of functions 0 Suitable for counting - Suitable for weighting -
Suitable for welding control - Suitable for pressure control - Suitable for NC -
Suitable for SSI - Function electronic positioning available - Suitable for CNC -
Suitable for incremental data detection - Suitable for detection absolute value - Flux controller possible -
Suitable for flux measurement - Suitable for path controller - Suitable for cam controller -
Suitable for flying saw - Suitable for multi-axis control - Single-axis controller possible -
Suitable for multi-axis positioning - Single-axis positioning possible - Rail mounting possible false
Explosion safety category for gas - Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP00 Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety -
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth - Radio standard WLAN 802.11 - Function block automatic reset false
Function block contactless working protection installation false Function block operating mode selection false Function block emergency stop false
Function block restart blockage false Function block access control false Function block affirm pushbutton false
Function block 2-hand switching false IO link master false Performance level acc. EN ISO 13849-1 -
Contactor control function block false Supporting protocol for AS-Interface Safety at Work - Supporting protocol for DeviceNet Safety -
Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus - Supporting protocol for PROFINET CBA -
Supporting protocol for PROFINET IO - Supporting protocol for PROFIsafe - Supporting protocol for SafetyBUS p -
Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) 5|5
Suitable for temperature control - Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 - Degree of protection (NEMA) -

This page is Master protocol chip, INTERBUS protocol, IBS, part number 2746391.
You can find the detail information about specifications and dimensions on part number 2746391.

Tech Support