Test plug, FTP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069255
3069950
3069951
3069952
3069953
3069958
3069959
3069960
3069961
3069962
3069963
3069964
3069983
3069984
3069985
3069986
3069987
3069988
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Pin diameter
(mm)

449.57 €

1 33 Days 135.7

170.69 €

2 33 Days 4-

426.32 €

1 33 Days 10-

512.05 €

1 33 Days 12-

596.99 €

1 33 Days 14-

213.16 €

1 33 Days 5-

255.77 €

1 33 Days 6-

298.89 €

1 33 Days 7-

341.38 €

1 33 Days 8-

383.85 €

1 33 Days 9-

469.59 €

1 33 Days 11-

554.53 €

1 33 Days 13-

640.07 €

1 33 Days 15-

656.47 €

1 33 Days 16-

697.51 €

1 33 Days 17-

738.53 €

1 33 Days 18-

779.57 €

1 33 Days 19-

853.41 €

1 33 Days 20-

Loading...

  1. 1

Basic information

Colour Grey Connection type Other With connection cable -
Tackable false Interlockable false

Tech Support