Base plate, MD-INC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415245

Part Number
1415245
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.20 €

2 40 Days

Loading...

  1. 1

Basic information

Width(mm) 168 Height(mm) - Length(mm) 338
Inflammability class of insulation material acc. with UL94 Other Number of openings 1 With sealing -
Type of opening Rectangular Degree of protection (IP), mounted IP54 Material adapter plate Stainless steel

This page is Base plate, MD-INC, part number 1415245.
You can find the detail information about specifications and dimensions on part number 1415245.

Tech Support