Housing, Coupling housing, HC-STA-B32 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424839
1424840
1424841
1424842
1424843
1424844
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.00 €

3 50 Days

81.00 €

3 50 Days

81.00 €

3 50 Days

77.30 €

3 50 Days

77.30 €

3 50 Days

77.30 €

3 50 Days

Loading...

  1. 1

Basic information

Width(mm) 82.5 UV resistant false Height(mm) 99.8
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism Double locking levers Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant true Material housing Other
Coating housing Uncoated Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Coupling housing Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Other Position of the shackle Cover
Mounting method of the cable gland -

Tech Support