Gasket, WP-OR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3241187
3241188
3241189
3241190
3241191
3241192
3241193
3241194
3241195
3241196
3241197
3241198
3241199
3241200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)

0.22 €

850 19 Days 8

0.23 €

850 12 Days 10

0.29 €

650 12 Days 14

0.30 €

650 12 Days 18

0.37 €

500 19 Days 23

0.48 €

400 19 Days 30

0.70 €

275 12 Days 38

0.19 €

1000 12 Days 10

0.34 €

550 12 Days 13

0.35 €

550 19 Days 16

0.37 €

500 12 Days 20

0.48 €

400 12 Days 26

0.70 €

275 12 Days 34

1.38 €

150 19 Days 44

Loading...

  1. 1

Basic information

Material Plastic Model Other Outer diameter(mm) -
Thickness(mm) - Material quality - Fitting for thread size metric -
Fitting for thread size PG - Number of feedthroughs - Suitable for thread size NPT -

Tech Support