Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424341
Colour | - | Material | - | Mounting method | - |
---|---|---|---|---|---|
Assembly arrangement | Other | Halogen free | - | With hinged lid | - |
Utilization | - | Surface protection | - | Outlet direction | - |
With strain relief | - | Material quality | - | Imprintable label | - |
Suitable for number of connectors | - | Type of fastening | - | Shielded buses | - |
Shielded housing | - | Luster terminal | - | RAL-number (akin) | - |
With dust cover | - | With imprint | - | With buses/couplings | - |
Support ring | - | Transparent | false | Surface finishing | - |
Suitable for degree of protection (IP) | - | Width of device(mm) | - | Height of device(mm) | - |
Depth of device(mm) | - | Number of modules (module system) | - | Min. depth of built-in installation box(mm) | - |
This page is Adapter insert, D25 Inserts, part number 1424341.
You can find the detail information about specifications and dimensions on part number 1424341.