Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3190315 |
3190328 |
3190331 |
3190357 |
3190360 |
3190386 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of housing | |
---|---|---|---|---|---|---|
0.31 € | 600 | 22 Days | - | |||
0.54 € | 350 | 22 Days | Plug case | |||
0.85 € | 250 | 21 Days | Plug case | |||
1.39 € | 150 | 21 Days | Plug case | |||
1.64 € | 150 | 21 Days | Plug case | |||
2.18 € | 100 | 21 Days | - |
Loading...
Width(mm) | - | UV resistant | false | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | false | Corrosion resistant | - | Material housing | - |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V2 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Degree of protection (IP), mounted | - | Material adapter plate | - |
Position cable feed | Other | Position of the shackle | - | Mounting method of the cable gland | - |