Housing, Sleeve housing, HC-STA-B32 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424827
1424828
1424829
1424830
1424831
1424832
1424833
1424834
1424835
1424836
1424837
1424838
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Position cable feed

51.70 €

4 7 Days 5573.72Other

51.70 €

4 50 Days 82.294Other

51.70 €

4 50 Days 82.294Other

51.70 €

4 7 Days 82.294Other

51.70 €

4 7 Days 82.294Other

51.70 €

4 7 Days 82.294Other

51.70 €

4 7 Days 82.594Sideways

51.70 €

4 50 Days 82.594Sideways

51.70 €

4 50 Days 82.594Sideways

51.70 €

4 7 Days 82.594Sideways

51.70 €

4 7 Days 82.594Sideways

51.70 €

4 7 Days 82.594Sideways

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Locking mechanism Double locking levers Number of conduit inlets -
With cable screw gland false EMC-version true Corrosion resistant true
Material housing Other Coating housing Uncoated Operation temperature(°C) -40|125
Inflammability class of insulation material acc. with UL94 Other Impact strength - With distance piece -
Number of openings - With sealing - Type of housing Other
Degree of protection (IP), mounted IP66 Material adapter plate - Position of the shackle None
Mounting method of the cable gland -

Tech Support