Housing, Sleeve housing, HC-STA-D07 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419229
1419231
1419232
1419235
1419236
1419237
1419255
1419256
1419257
1419258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
With cable screw gland EMC-version Corrosion resistant Coating housing Position cable feed

3.97 €

46 7 Days 26.9falsetruetrueUncoatedOther

3.97 €

46 7 Days 29.45falsetruetrueUncoatedOther

3.97 €

46 7 Days 26.9falsetruetrueUncoatedOther

6.90 €

27 7 Days 40.69falsetruetrueUncoatedSideways

6.90 €

27 7 Days 40.91falsetruetrueUncoatedSideways

6.90 €

27 7 Days 40.69falsetruetrueUncoatedSideways

3.78 €

49 7 Days 27.89truefalse--Other

3.78 €

49 7 Days 32.89truefalse--Other

4.45 €

41 7 Days 59.7truefalse--Sideways

4.45 €

41 7 Days 69.21truefalse--Sideways

Loading...

  1. 1

Basic information

Width(mm) 34.2 UV resistant false Depth(mm) -
With hinged lid false Colour housing - Locking mechanism Single locking lever
Number of conduit inlets - Material housing Other Operation temperature(°C) -40|125
Inflammability class of insulation material acc. with UL94 Other Impact strength - With distance piece -
Number of openings - With sealing - Type of housing Other
Degree of protection (IP), mounted IP66 Material adapter plate - Position of the shackle None
Mounting method of the cable gland -

Tech Support