Distributor block, PTFIX (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1028067
1028069
1028360
1028361
1028362
1028363
1028364
1028365
1028366
1028367
1028368
1028369
1028370
1028371
1045923
1045925
1045929
1045931
1045932
1045933
1045935
1045936
1045937
1045939
1045940
1045941
1046608
1046610
1046611
1046612
1046613
1046614
1046615
1046616
1046617
1046618
1046619
1046620
1046949
1046950
1046951
1046952
1046953
1046954
1046955
1046956
1046957
1046958
1046959
1046960
1046961
1046962
1046963
1046964
1046965
1046966
1046967
1046968
1046969
1046970
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

0.99 €

200 12 Days Grey69028.6-|-5.221.70.14|40.14|2.50.14|2.50.14|2.524false

0.99 €

200 7 Days Red69028.6-|-5.221.70.14|40.14|2.50.14|2.50.14|2.524false

1.26 €

150 7 Days Grey45028.6-|-6.221.70.2|60.2|40.2|4-|-32false

1.26 €

150 7 Days Blue45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.26 €

150 23 Days Red45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days Yellow45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.26 €

150 23 Days Green45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days Brown45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days White45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.26 €

150 23 Days Black45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days Other45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days Other45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days Orange45028.6-|-6.221.70.2|60.2|40.2|4-|-32-

1.33 €

150 23 Days Other45028.6-|-21.721.70.2|60.2|40.2|4-|-32-

0.90 €

250 7 Days Grey45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5false

0.90 €

250 7 Days Blue45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.90 €

250 7 Days Red45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.95 €

200 7 Days Yellow45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.90 €

250 7 Days Green45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.95 €

200 7 Days Other45021.6-60|1304.217.70.14|2.50.14|1.50.14|1.50.14|1.517.5false

0.95 €

200 7 Days Brown45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.95 €

200 7 Days White45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.90 €

250 7 Days Black45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.95 €

200 7 Days Orange45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.95 €

200 7 Days Other45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

0.95 €

200 7 Days Other45021.6-|-4.217.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.80 €

120 7 Days Grey45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.80 €

120 7 Days Blue45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.80 €

120 7 Days Red45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 7 Days Yellow45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.80 €

120 7 Days Green45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 7 Days Brown45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 7 Days White45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.80 €

120 7 Days Black45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 7 Days Other45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 23 Days Other45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 7 Days Orange45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

1.90 €

120 7 Days Other45021.6-60|1308.317.70.14|2.50.14|1.50.14|1.5-|-17.5-

9.22 €

20 7 Days Grey50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5false

9.22 €

20 7 Days Blue50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.22 €

20 7 Days Red50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days Brown50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.22 €

20 23 Days Green50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days Yellow50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.22 €

20 23 Days Black50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days White50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days Other50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days Orange50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days Other50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

9.78 €

20 23 Days Other50058.1-|-21.626.40.14|2.50.14|1.50.14|1.5-|-17.5-

6.02 €

40 7 Days Grey45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.02 €

40 7 Days Blue45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.02 €

40 7 Days Red45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.38 €

40 7 Days Brown45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.02 €

40 7 Days Green45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.38 €

40 7 Days Yellow45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.02 €

40 7 Days Black45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.38 €

40 23 Days Other45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.38 €

40 23 Days Orange45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

6.38 €

40 23 Days Other45021.6-|-31.417.70.14|2.50.14|1.50.14|1.5-|-17.5-

Loading...

Basic information

Mounting method Other Inflammability class of insulation material acc. with UL94 V0 Closing plate required false
Type of electrical connection 1 Other Type of electrical connection 2 Other Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Material insulation body Other
Connection position -

Tech Support