Bolt Connection terminal block, RBO (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1030161
3058062
3058237
3058240
3058253
3059252
3075935
3076061
3076277
3076280
3213139
3244628
3244631
3244632
3247975
3247988
3247990
3247991
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

17.97 €

15 7 Days Grey10001444177false6|1506|1206|150-|-309-

1.50 €

150 88 Days Grey80053.31337true0.5|100.5|100.1|100.1|1057false

6.30 €

29 88 Days Grey80053.369.737false0.5|100.5|100.1|100.1|1057false

9.44 €

20 88 Days Grey80053.395.737false0.5|100.5|100.1|100.1|1057false

12.59 €

15 88 Days Grey80053.3121.737false0.5|100.5|100.1|100.1|1057false

18.88 €

10 88 Days Grey80053.3173.737false0.5|100.5|100.1|100.1|1057false

2.87 €

80 88 Days Grey80080.81739.7false2.5|352.5|352.5|352.5|35125false

136.95 €

2 21 Days Grey150026519688.3false10|24010|24010|24010|240415false

113.51 €

2 21 Days Other1000164219.291.8false25|30025|30025|30025|300520false

67.97 €

4 21 Days Other100013614567false6|706|706|706|70192false

12.95 €

15 7 Days Other10001362966false6|706|706|706|70192true

23.64 €

10 7 Days Other10001644983.3false10|24010|24010|24010|240415true

27.03 €

10 7 Days Other100016454.891.8false25|30025|30025|30025|300520true

27.03 €

10 86 Days Blue100016454.891.8false25|30025|30025|30025|300520true

16.82 €

15 7 Days Other15001842966false6|706|706|706|70192true

29.56 €

10 7 Days Other15002654983.3false10|24010|24010|24010|240415true

34.05 €

10 7 Days Blue1500283.554.891.8false25|30025|30025|30025|300520true

34.05 €

10 43 Days Other1500283.554.891.8false25|30025|30025|30025|300520true

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Type of electrical connection 1 Bolt connection Type of electrical connection 2 Bolt connection Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Material insulation body Other
Connection position -

Tech Support