Feed-through terminal block, PTU (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209516
3209520
3211860
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

1.16 €

200 75 Days 65.35.230.14|40.14|2.50.14|2.50.14|2.524

1.13 €

200 7 Days 53.55.220.14|40.14|2.50.14|2.50.14|2.524

1.53 €

150 75 Days 69.36.230.2|60.25|40.2|40.2|432

Loading...

  1. 1

Basic information

Mounting method Other Colour Blue Rated voltage(V) 800
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 42.8
Closing plate required true Type of electrical connection 1 Other Type of electrical connection 2 Screw connection
Number of levels 1 Internally connected stages false Material insulation body Other
Connection position - Explosion-tested version 'Ex e' false

Tech Support