QUICKON nut, QPD N (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1410406
1410409
1415097
1415098
1415099
1415100
1415101
1415104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Rated current
(A)
Number of poles Length
(mm)

6.16 €

30 7 Days 39.639.640547.7

6.29 €

29 7 Days 39.639.640547.7

4.17 €

44 7 Days --17.54-

4.17 €

44 7 Days --17.54-

4.60 €

40 7 Days --17.53-

4.60 €

40 7 Days --17.53-

4.88 €

38 7 Days --17.55-

4.88 €

38 7 Days --17.55-

Loading...

  1. 1

Basic information

Cable diameter(mm) -|- Rated surge voltage(kV) 8 Contact material -
Model - Halogen free - Connection type -
Locking mechanism - Rated voltage(V) 690 With strain relief true
Material housing Other Surface finish contacts - Mechanical coding true
Continuity resistor(mOhm) - Degree of protection (IP) IP66 Number of connections per pole -
Pole codification - Colour coding/contact insert - Fire load(kWh) -
Pollution degree 3 Connection cross section (fine-strand)(mm²) -|- Connection cross section (solid-core)(mm²) -|-
Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) -

Tech Support