PCB terminal block, SPT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1703528
1704310
1704407
1719192
1719202
1719215
1719228
1719231
1719244
1719260
1719273
1719286
1719299
1719367
1719383
1719396
1719406
1719419
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

10.76 €

50 47 Days 16.940041.12.550.2|40.25|2.50.2|2.50.2|2.590° (upwards vertical)2427

5.58 €

50 19 Days 16.940041.12.550.2|40.25|2.50.2|2.50.2|2.590° (upwards vertical)2414

8.37 €

50 47 Days 16.940041.12.550.2|40.25|2.50.2|2.50.2|2.590° (upwards vertical)2421

2.63 €

100 7 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)412

3.95 €

50 7 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)413

5.26 €

50 7 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)414

6.58 €

50 7 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)415

7.89 €

50 35 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)416

9.21 €

50 35 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)417

11.84 €

50 35 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)419

13.15 €

50 7 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)4110

14.47 €

50 35 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)4111

15.78 €

50 35 Days 24.2100082.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)4112

9.20 €

50 7 Days 19100082.14.67.50.2|100.25|60.2|60.2|690° (upwards vertical)417

11.83 €

50 7 Days 19100082.14.67.50.2|100.25|60.2|60.2|690° (upwards vertical)419

13.14 €

50 35 Days 19100082.14.67.50.2|100.25|60.2|60.2|690° (upwards vertical)4110

14.45 €

50 35 Days 19100082.14.67.50.2|100.25|60.2|60.2|690° (upwards vertical)4111

15.77 €

50 35 Days 19100082.14.67.50.2|100.25|60.2|60.2|690° (upwards vertical)4112

Loading...

  1. 1

Basic information

Colour housing Green Operation temperature(°C) -40|100 Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Over voltage category III
Pollution degree 2 Connection type conductor - Connection type PCB Soldering connection
Material connection surface Tin Type of banding None Degree of protection (IP), mounted -
Material insulation body Other Type of PCB fastening Connecting contact

Tech Support