Base latch, UM-ALU (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200974

Part Number
2200974
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.50 €

75 7 Days

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible false Surface finishing -

This page is Base latch, UM-ALU, part number 2200974.
You can find the detail information about specifications and dimensions on part number 2200974.

Tech Support