Mounting material, Mounting foot for panel mounting, HC-ALU (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2200911
2200912
2200913
2200914
2200915
2200916
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.03 €

8 26 Days

29.67 €

8 26 Days

33.26 €

6 26 Days

8.51 €

30 26 Days

10.21 €

20 26 Days

20.43 €

10 33 Days

Loading...

  1. 1

Basic information

Colour Grey Material - Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible false Surface finishing -

Tech Support