Cover segment, DS-ST (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1037448
3041011
3042337
3043750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.19 €

1000 21 Days

0.19 €

1000 21 Days

0.19 €

1000 21 Days

0.21 €

900 21 Days

Loading...

  1. 1

Basic information

Colour Grey Thickness(mm) 1 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate false Type of partition false

Tech Support